Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 10

Hose ID Size

N/A 5/8 in15.9 mm

Q Flange

N/A 1.34 in34 mm

C Cut-Off Factor

N/A 59 mm

D Drop

N/A 23 mm

Weight Per Each

N/A 0.33 lb

Type

N/A Komatsu 45º O-Ring Flange

Connection Type

N/A Flange

Seat Angle

N/A 45 º