Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 20 |
Hose ID Size |
N/A 1 1/4 in31.8 mm |
F Thread Dash Size |
N/A 20 |
F Thread Size (in. TPI) |
N/A 1 11/16-12 |
C Cut-Off Factor |
N/A 100.7 mm |
D Drop |
N/A 33 mm |
Hex Dia. CH2 |
N/A 50 mm |
Weight Per Each |
N/A 1.89 lb |
Type |
N/A 45º ORFS Female Interlock |
Connection Type |
N/A Female |
Angle |
N/A 45 º |



