Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 20 |
F Thread Size (in. TPI) |
N/A 1 11/16-12 |
C Cut-Off Factor |
N/A 83.4 mm |
D Drop |
N/A 28 mm |
Hex Dia. CH2 |
N/A 50 mm |
Weight Per Each |
N/A 1.35 lb |
Type |
N/A 45º ORFS Female Interlock |
Connection Type |
N/A Female |
Angle |
N/A 45 º |



