Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

F Thread Dash Size

N/A 24

F Thread Size (in. TPI)

N/A 1 7/8-12

C Cut-Off Factor

N/A 51.0 mm

Hex Dia. CH1

N/A 50 mm

Weight Per Each

N/A 1.20 lb

Type

N/A Interlock Insert

Connection Type

N/A Male

Thread Type

N/A JIC