Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1 5/16-12

C Cut-Off Factor

N/A 40.1 mm

Hex Dia. CH1

N/A 36 mm

Weight Per Each

N/A 0.50 lb

Type

N/A Interlock Insert

Connection Type

N/A Male

Thread Type

N/A JIC