Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Dash Size

N/A 12

F Thread Size (in. TPI)

N/A 1 1/16-12

C Cut-Off Factor

N/A 39.1 mm

Hex Dia. CH1

N/A 36 mm

Weight Per Each

N/A 0.43 lb

Type

N/A Interlock Insert

Connection Type

N/A Male

Thread Type

N/A JIC