Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 24 |
Hose ID Size |
N/A 1 1/2 in38.1 mm |
F Thread Dash Size |
N/A 24 |
F Thread Size (in. TPI) |
N/A 1 7/8-12 |
C Cut-Off Factor |
N/A 94.5 mm |
D Drop |
N/A 92.0 mm |
Hex Dia. CH2 |
N/A 55 mm |
Weight Per Each |
N/A 3.09 lb |
Type |
N/A 90º JIC Swivel Female 37º Seat Interlock |
Connection Type |
N/A Female |
Angle |
N/A 90 º |



