Unit of Measure
Specifications
Dash Size |
N/A 24 |
Hose ID Size |
N/A 1 1/2 in38.1 mm |
F Thread Dash Size |
N/A 24 |
F Thread Size (in. TPI) |
N/A 1 1/2-11 |
C Cut - Off Factor |
N/A 46.5 mm |
Hex Dia. CH1 |
N/A 55 mm |
Weight Per Each |
N/A 1.76 lb |
Type |
N/A Interlock Insert |
Fitting Type |
N/A Interlock |
Thread Type |
N/A BSP |
Seat Angle |
N/A 60 º |



