Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 20

F Thread Size (in. TPI)

N/A 1 1/4-11

C Cut - Off Factor

N/A 44.0 mm

Hex Dia. CH1

N/A 50 mm

Weight Per Each

N/A 1.00 lb

Type

N/A Interlock Insert

Fitting Type

N/A Interlock

Seat Angle

N/A 60 º