Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 16 in1 - 11 mm

C Cut-Off Factor

N/A 71.0 mm

D Drop

N/A 71 mm

Hex Dia. CH2

N/A 38 mm

Weight Per Each

N/A 1.24 lb

Type

N/A 90º BSP Swivel Female 60º Cone Interlock

Connection Type

N/A Female

Second End Type

N/A 60º Cone Interlock

Bend Angle

N/A 90 º

Thread Type

N/A BSP