Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Concrete clean-up
  • Contractor’s water hose
  • Garden watering
  • Washdown

Construction

Tube

N/A Black EPDM.

Reinforcement

N/A Polyester Yarn.

Cover

N/A Black EPDM.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 180 ºF82 ºC

Features and Advantages

Features and Advantages

N/A
  • A Durable Hose for Industrial Washdown Applications

Branding

Branding

N/A REDI-WASH™ 150 PSI CONTRACTOR’S WATER HOSE MADE IN USA

Packaging

Packaging

N/A Brass M X F coupled assembled lengths.

Nominal Specifications

Color

N/A Black

ID

N/A 5/8 in

OD

N/A 0.94 in

Working Pressure

N/A 150 psi

Length

N/A 50 ft

Weight (Per pc)

N/A 12.0 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Air and Water Hose