Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Assembled using crimped steel fittings.
Unit of Measure

General Applications

General Applications

N/A
  • A durable quality hose to tackle the rugged application of jackhammer service.

Construction

Tube

N/A Black EPDM.

Reinforcement

N/A Spiral Polyester Yarn.

Cover

N/A Yellow Abrasion and Ozone Resistant EPDM.

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 212 ºF100 ºC

Features and Advantages

Features and Advantages

N/A
  • The cover and tube are made of EPDM to resist ozone, heat and cracking while in service.

Oil Resistance

Oil Resistance

N/A Class C - Limited Oil Mist.

Branding

Branding

N/A DURA-JACK™ CRIMPED 300 3/4" MADE IN USA

Packaging

Packaging

N/A 50 ft. boxed length cartons.

Nominal Specifications

Color

N/A Yellow

ID

N/A 3/4 in

OD

N/A 1.15 in

Working Pressure

N/A 300 psi

Weight (per Piece)

N/A 19 lbs/pc

Specifications

Brand

N/A Kuriyama

Length

N/A 50 ft

Type

N/A Cover Jackhammer Hose Assemblies

Reinforcement Material

N/A Polyester