Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Sleeves designed for use with a variety of fittings and couplings.
  • Zinc plated steel.
MATERIAL SPECIFICATIONS
  • AISI 1008.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Sleeves designed for use with a variety of fittings and couplings.
  • Zinc plated steel.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • AISI 1008.

Specifications

Sleeve ID

N/A 10.75 in273.10 mm

Wall Thickness

N/A 0.120 in3.0 mm

Length

N/A 6.50 in165.10 mm

Weight Each

N/A 7.42 lb

Standard Carton

N/A 2

Type

N/A Crimp Sleeves

Brand

N/A Kuriyama

Material

N/A Zinc Plated Steel