Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Sleeve ID

N/A 4.75 in120.7 mm

Wall Thickness

N/A 0.098 in2.50 mm

Length

N/A 4.19 in106.40 mm

Weight Each

N/A 0.61 lb

Standard Carton

N/A 36

Package Type

N/A Each

Type

N/A Crimp Sleeves

Brand

N/A Kuriyama

Material

N/A Aluminum