Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Sleeve ID

N/A 3.75 in95.3 mm

Wall Thickness

N/A 0.079 in2.00 mm

Length

N/A 3.94 in100.10 mm

Weight Each

N/A 0.36 lb

Standard Carton

N/A 36

Package Type

N/A Each

Type

N/A Crimp Sleeves

Brand

N/A Kuriyama

Material

N/A Aluminum