FEATURES AND ADVANTAGES
- Designed to open and close hydrant caps and valves.
- Also can be used with rocker lug and pin lug style hose couplings.
- Ductile iron plated body ASTM A536, Grade 65-45-12.
- Plated carbon steel handle ASTM A29, Grade 1030.
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|