Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed to open and close hydrant caps and valves.
  • Also can be used with rocker lug and pin lug style hose couplings.
MATERIAL SPECIFICATIONS
  • Ductile iron plated body ASTM A536, Grade 65-45-12.
  • Plated carbon steel handle ASTM A29, Grade 1030.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed to open and close hydrant caps and valves.
  • Also can be used with rocker lug and pin lug style hose couplings.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Ductile iron plated body ASTM A536, Grade 65-45-12.
  • Plated carbon steel handle ASTM A29, Grade 1030.

Specifications

Brand

N/A Kuriyama

Size Range

N/A 1 1/2 to 3 in

Handle Diameter

N/A 0.750 in

Handle Length

N/A 14.25 in

Weight Each

N/A 2.93 lb

Standard Carton

N/A 12

Type

N/A Adjustable Hydrant Wrench