Unit of Measure
General Applications
|
Construction
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Maximum Service Temperature
|
Note
General Applications
Applications |
N/A
|
Construction
Construction |
N/A A single strip of galvanized or 304 stainless steel wound into a interlocked metal hose, with or without packing materials. |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
Series |
N/A HTG4150 |
Material |
N/A Galvanized Steel |
Wall Thickness |
N/A 0.0150 in |
Hose Size I.D. |
N/A 3 1/4 in |
Min. Inside Bend Radius |
N/A 11.25 in |
Weight |
N/A 1.50 lbs/ft |



