Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
    Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog.
FEATURES AND ADVANTAGES
  • Nylon material is fiberglass reinforced for added strength and durability.
  • Good abrasion and chemical resistance.
  • Lightweight yet strong.
  • Precision molded to ensure consistency in form and function.
MATERIAL SPECIFICATIONS
  • Fiberglass reinforced nylon.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Agriculture
  • industrial

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Nylon material is fiberglass reinforced for added strength and durability.
  • Good abrasion and chemical resistance.
  • Lightweight yet strong.
  • Precision molded to ensure consistency in form and function.

Nylon

Nylon

N/A Nylon has similar performance characteristics to polypropylene, but it can withstand higher temperatures, variable humidity, and has some additional chemical resistance versus the polypropylene. Nylon camlocks are used in industrial and agricultural applications where heat and moisture are of concern.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Fiberglass reinforced nylon.
  • Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.

Specifications

Brand

N/A Kuriyama

Size

N/A 4 in

PSI Rating at 70°F (+21°C)

N/A 50 psi

Package Type

N/A Each

Weight Each

N/A 0.60 lb

Standard Carton

N/A 25

Body Material

N/A Fyberglass Reinforced Nylon

Type

N/A Quick-Acting Coupling

Style

N/A Part DP Dust Plug