Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect hose and pipes.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • GRN series is made of PA6 with glass reinforced nylon.
Unit of Measure

Specifications

Brand

N/A Kuriyama

Size

N/A 3 in

Weight Each

N/A 0.55 lb

Standard Carton

N/A 12

Package Type

N/A Each

Material

N/A Glass Reinforced Nylon

PSI Rating @ 70°F (+21°C)

N/A 75 psi

Type

N/A Hose Nipple

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/