FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- GRN series is made of PA6 with glass reinforced nylon.
Unit of Measure
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 1/2 in |
Weight Each |
N/A 0.03 lb |
Standard Carton |
N/A 400 |
Package Type |
N/A Each |
Material |
N/A Glass Reinforced Nylon |
PSI Rating @ 70°F (+21°C) |
N/A 125 psi |
Type |
N/A Hose Nipple |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to