Terms
FEATURES AND ADVANTAGES
  • Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
  • Made of heavy-duty brass material.
  • Brass adapters are more durable and heat resistant than aluminum adapters.
MATERIAL SPECIFICATIONS
  • Brass ASTM B124, Grade C37700.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in connection of hoses, nozzles, hydrants, pipes, or other fittings using NST, NPSH, or GHT threads.
  • Made of heavy-duty brass material.
  • Brass adapters are more durable and heat resistant than aluminum adapters.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Brass ASTM B124, Grade C37700.

Nominal Specifications

Male Thread Size

N/A 3/4 in

Thread

N/A GHT

Shank Size

N/A 1/2 in

PSI Rating at 70oF

N/A 150 psi

Weight Each

N/A 0.13 lb

Standard Carton

N/A 360

Specifications

Type

N/A Male Garden Hose Fitting

Brand

N/A Kuriyama

Material

N/A Brass