Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Alcoholic beverages – wine, beer & spirits up to 75% alcohol content and 150 proof
  • Fat foods – perfect for animal fats and any vegetable oils
  • Hot food-constant operations: liquid food up to +230°F (+110°C), fat foods up to +248°F (+120°C)
  • Hose may be sterilized with +266°F (+130°C) steam for 30 minutes or with 5% soda solution
  • Liquid food suction and discharge
  • Milk tanker collection and unloading – ideal for reel applications

Construction

Tube

N/A White NBR rubber specially compounded to satisfy the highest food industry standards. Compliant to FDA and 3A standards. Phthalate free

Reinforcement

N/A High tensile textile cords with embedded steel helix wire

Cover

N/A Grey NBR/PVC abrasion, weather & ozone resistant

Service Temperature Range

Service Temperature Liquid Foods

N/A -22°F (-30°C) to +230°F (+110°C)

Service Temperature Fat Foods

N/A -22°F (-30°C) to +248°F (+120°C)

Branding

Branding

N/A AG -ITALY- 400 EVOLUTION 10 bar (150 psi) MULTI FOOD S & D 110°C (230°F) FDA 3-A (food symbol) (in red letters)

Nominal Specifications

ID

N/A 1 1/2 in38 mm

OD

N/A 1.93 in49 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68ºF

N/A 3 in

Standard Length

N/A 100 ft

Weight

N/A 0.79 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T400LB

Type

N/A Food S and D Hose

Style

N/A Food Transfer Hose

Color

N/A Gray

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A CONSULT FOOD HOSE GUIDE FOR MATERIAL COMPATIBILITY ON PAGE 37 OF THE ALFAGOMMA INDUSTRIAL RUBBER HOSE CATALOG.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog