Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Food and alcoholic beverage suction and discharge. Specially designed for wine, beer and spirits, up to 95% alcohol content (190 proof)
  • Hose may be sterilized with +266°F (+130°C) steam for 30 minutes or with 5% soda solution

⚠Not recommended for dry abrasive materials

Construction

Tube

N/A White nontoxic CIIR. Meets FDA and 3A (18-03) requirements

Reinforcement

N/A High tensile textile cords with embedded PET helix

Cover

N/A Gray EPDM - A/abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 16 Bar (240 Psi)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 226 ºF108 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 410 16 BAR (240 PSI) - FOOD SUCTION & DELIVERY - CRUSH RESISTANT (in black letters)

Nominal Specifications

ID

N/A 2 in51 mm

OD

N/A 2.56 in65 mm

Max. Working Pressure

N/A 240 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68ºF

N/A 8 in

Standard Length

N/A 100 ft

Weight

N/A 1.29 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T410LB

Type

N/A Crush Resistant Food S and D Hose

Coupling Suggestions

Coupling Suggestions

N/A Quick-acting Couplings attached with bands.

Note

Note

N/A CONSULT FOOD HOSE GUIDE FOR MATERIAL COMPATIBILITY ON PAGE 37 OF THE ALFAGOMMA INDUSTRIAL RUBBER HOSE CATALOG.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog