With embedded grounding wire
Made in the USA
Made in the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
|
Caution
|
Compliance Footnotes
General Applications
General Applications |
N/A
|
Service Temperature
Service Temperature [Min] |
N/A -4 ºF-20 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 4 in101.6 mm |
OD |
N/A 4.50 in114.3 mm |
Working Pressure at 68ºF |
N/A 8 psi |
Working Pressure at 104ºF |
N/A 4 psi |
Vacuum Rating at 68ºF |
N/A 13 inHg |
Vacuum Rating at 104ºF |
N/A 7 inHg |
Min. Bending Radius at 68ºF |
N/A 3 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.77 lbs/ft |
Specifications
Brand |
N/A Tigerflex® |
Type |
N/A GTFE™ Series Food Grade PVC Ducting/Material Handling Hose with Grounding Wire |
Series |
N/A GTFE™ |
Material |
N/A PVC Tube |
Industry Standards/Certifications |
N/A 3A, BSE/TSE, FDA, RoHS, USDA, EU 2002/95/EC |
Note
Note |
N/A Service life may vary depending on operating conditions and type of material being conveyed. |
Caution
Caution |
N/A Grounding wire is designed to help dissipate static charge when extracted and connected to ground. Hose is not to be used in combustible situations unless it has been determined by the end user the application if not sufficient to result in propagating brush discharge. |
Compliance Footnotes
Compliance Footnotes |
N/A
3A - Material approved by 3-A Sanitary Standards, Inc. for multi-use plastic materials, number: 20-25, as product contact surfaces in equipment for production, processing and handling of milk and milk products. BSE/TSE - The majority of the raw materials used in our formulations are not manufactured or derived from materials of animal origin. Nor do our products come into contact with materials of animal origin during processing. Our suppliers of raw materials have assured us their compounds exceed the relevant European Guidance on minimizing the Risk of Transmitting Animal Spongiform Encephalophy Agents Via Human and Veterinary Medical Products. FDA - Material conforms to CFR title 21, parts 170-199. Phthalate Free - Manufactured from all phthalate free materials. RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment. USDA - Hose complies with applicable USDA requirements for use in federally inspected meat and poultry plants. |



