Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

The Hydraulic Swage Hose Mending Machine has been approved by Piranha® Hose Products for use in the repair of Thermoplastic Sewer Cleaning Hose. Piranha® Hose Sizes 1/8" - 1 1/4" size sewer cleaning hose can be repaired or mended using this machine, contingent upon use of proper dies, pushers and adaptors.

All sewer hose and repair fitting tools are manufactured to the National Solid Waste Management Association on (formally WEMI) standards. To protect against PERSONAL INJURY OR DEATH, inspect and repair sewer hose only pursuant to and in compliance with NSWMA standards.

When mending sewer cleaning hose, the hose, the mending equipment, the swage and crimp equipment, including dies and fittings MUST be of the same manufacturer. The use of end fittings and assembly tooling other than that supplied or recommended by Piranha® Hose Products is at the sole risk and liability of the user and voids all Piranha® Hose Products warranties.

Hand Operated Hydraulic Swaging Machine

Made in The USA.
Unit of Measure

Specifications

Brand

N/A Piranha®

Description

N/A HYD SWAGER

Weight per Each

N/A 86.00 lb