Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Sewer & Lateral Line Hose Fittings.
Made in the USA.
Unit of Measure

Specifications

Brand

N/A Piranha®

Hose ID

N/A 5/8 in

Use With Hose Series

N/A SLSPOR-10

Weight per each

N/A 0.47 lb

Type

N/A Mender

Note

Note

N/A When using a mender, 2 die sets are required to mend a hose.
The use of fittings and assembly tooling other than that supplied by Piranha® hose products is at the risk and liability of the user.