Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 08 |
Hose ID Size |
N/A 1/2 in12.7 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 1/2-14 |
C Cut-Off Factor |
N/A 26.6 mm |
Hex Dia. CH1 |
N/A 22 mm |
Hex Dia. CH2 |
N/A 27 mm |
Weight |
N/A 0.22 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Female |
Thread Type |
N/A NPSM Female Swivel 60 Seat |
Seat Angle |
N/A 60 º |



