Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Piranhaflex™

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.05 mm

B OD

N/A 31.8 mm

L Length

N/A 45.2 mm

Weight Per Each

N/A 0.11 lb

Type

N/A Carbon Steel Two-Piece Fittings Frerrules

Connection Type

N/A Ferrule