Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Piranhaflex™

Dash Size

N/A 03

Hose ID Size

N/A 3/16 in4.7 mm

B OD

N/A 14.9 mm

L Length

N/A 24.0 mm

Weight Per Each

N/A 0.03 lb

Type

N/A Carbon Steel Two-Piece Fittings Frerrules

Connection Type

N/A Ferrule