Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 04 |
F Thread Size (in. TPI) |
N/A 7/16-20 |
C Cut - Off Factor |
N/A 19.1 mm |
Hex Dia. CH1 |
N/A 19 mm |
Weight Per Each |
N/A 0.123 lb |
Type |
N/A Stainless Steel One-Piece Fitting |
Connection Type |
N/A Female |
Angle |
N/A 37 º |
Material |
N/A Stainless Steel |
End Type |
N/A JIC Female |



