Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

F Thread Dash Size

N/A 08

F Thread Size (in. TPI)

N/A 3/4-16

C Cut-Off Factor

N/A 30.6 mm

Hex Dia. CH1

N/A 19 mm

Hex Dia. CH2

N/A 24 mm

Weight

N/A 0.22 lb

Specifications

Type

N/A Carbon Steel One-Piece Fittings

Brand

N/A Piranhaflex™

Connection Type

N/A Female