Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1-11 1/2

C Cut-Off Factor

N/A 43.6 mm

Hex Dia. CH1

N/A 36 mm

Weight

N/A 0.46 lb

Type

N/A Carbon Steel Two-Piece Fittings Inserts

Connection Type

N/A Male

Seat Angle

N/A 60 º

End Type

N/A NPTF Male

Brand

N/A Piranhaflex™