Unit of Measure
Specifications
Dash Size |
N/A 10 |
Hose ID Size |
N/A 5/8 in15.9 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 1/2-14 |
C Cut-Off Factor |
N/A 32.1 mm |
Hex Dia. CH1 |
N/A 27 mm |
Weight |
N/A 0.23 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Male |
Seat Angle |
N/A 60 º |
End Type |
N/A NPTF Male |
Brand |
N/A Piranhaflex™ |



