Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Discharge or delivery of dry bulk food products

Construction

Tube

N/A 3/16" white NR - abrasion resistant. Meets FDA requirements

Reinforcement

N/A Spiraled high tensile textile cords with static wire

Cover

N/A Blue SBR/EPDM - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 5 Bar (75 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 80 ºC176 ºF

Branding

Branding

N/A ALFAGOMMA - ITALY 760 5 BAR (75 PSI) - BULK FOOD & MATERIAL DELIVERY (in white letters)

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.65 in118 mm

Max. Working Pressure

N/A 75 psi

Standard Length

N/A 100 ft

Weight

N/A 2.12 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T760LE

Type

N/A Food Discharge Hose

Style

N/A Dry Bulk Food Discharge Hose

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting coupling attached with bands

Note

Note

N/A CONSULT FOOD HOSE GUIDE FOR MATERIAL COMPATIBILITY ON PAGE 37 OF THE ALFAGOMMA INDUSTRIAL RUBBER HOSE CATALOG.

Proper grounding of static wire will prolong tube life.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog