Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 02

Hose ID Size

N/A 1/8 in3.2 mm

F Thread Dash Size

N/A 02

F Thread Size (in. TPI)

N/A 1/8-27

C Cut - Off Factor

N/A 33.02 mm

Hex Dia. CH1

N/A 12.7 mm

Weight Per Each

N/A 0.058 lb

Type

N/A NPT Male Swivel

End Type

N/A Male