Sewer & Lateral Line Hose Fittings.
Made in the USA.
Made in the USA.
Unit of Measure
Specifications
Brand |
N/A Piranha® |
Dash Size |
N/A 02 |
Hose ID |
N/A 1/8 in3.2 mm |
F Thread Dash Size |
N/A 02 |
F Thread Size (in. TPI) |
N/A 1/8 - 27 |
C Cut - Off Factor |
N/A 18.8 mm |
Hex Dia. CH1 |
N/A 12.7 mm |
Weight per each |
N/A 0.04 lb |
Type |
N/A Male Fittings |
Connection Type |
N/A Male |
Use With Hose Series |
N/A LLGR-02 |



