Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID Size

N/A 2 in

F Thread Dash Size

N/A 32

F Thread Size (in. TPI)

N/A 2-11 1/2

C Cut-Off Factor

N/A 53.7 mm

CH1

N/A 65 mm

Weight Per Each

N/A 3.24 lb

Type

N/A NPTF Solid Male 60º Seat

Connection Type

N/A Male

Seat Angle

N/A 60 º