Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 3/4-14 |
C Cut-Off Factor |
N/A 34.6 mm |
CH1 |
N/A 27 mm |
Weight Per Each |
N/A 0.75 lb |
Type |
N/A NPTF Solid Male 60º Seat |
Connection Type |
N/A Male |
Seat Angle |
N/A 60 º |
End Type A |
N/A NPTF Solid Male |
End Type B |
N/A NPTF |



