JIC Female Swivel 37º Seat with Stem Hexagon
Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 32 |
Hose ID Size |
N/A 2 in50.8 mm |
F Thread Dash Size |
N/A 32 |
F Thread Size (in. TPI) |
N/A 2 1/2-12 |
C Cut-Off Factor |
N/A 67.0 mm |
CH1 |
N/A 65 mm |
CH2 |
N/A 70 mm |
Weight Per Each |
N/A 3.79 lb |
Type |
N/A JIC Female 37º Seat |
Connection Type |
N/A Female |
Style |
N/A Swivel |
Angle |
N/A 37 º |



