Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

F Thread Dash Size

N/A 32

F Thread Size (in. TPI)

N/A 2 1/2-12

C Cut-Off Factor

N/A 162.3 mm

D Drop

N/A 51.5 mm

CH

N/A 70 mm

Weight Per Each

N/A 4.83 lb

Type

N/A JIC Female Swivel 37º Seat

Connection Type

N/A Female

End Type B

N/A JIC Female Swivel 37º

Angle

N/A 45 º

Seat Angle

N/A 37 º

Thread Type

N/A JIC