Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

F Thread Dash Size

N/A 24

F Thread Size (in. TPI)

N/A 1 7/8-12

C Cut-Off Factor

N/A 118.0 mm

D Drop

N/A 43.5 mm

CH

N/A 55 mm

Weight Per Each

N/A 3.43 lb

Type

N/A JIC Female Swivel 37º Seat

Connection Type

N/A Female

End Type B

N/A JIC Female Swivel 37º

Angle

N/A 45 º

Seat Angle

N/A 37 º

Thread Type

N/A JIC