Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1 5/16-12

C Cut-Off Factor

N/A 77.9 mm

D Drop

N/A 31.0 mm

CH

N/A 38 mm

Weight Per Each

N/A 1.54 lb

Type

N/A JIC Female Swivel 37º Seat

Connection Type

N/A Female

End Type B

N/A JIC Female Swivel 37º

Angle

N/A 45 º

Seat Angle

N/A 37 º

Thread Type

N/A JIC