Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

Q Flange

N/A 1.63 in41.3 mm

C Cut-Off Factor

N/A 86.1 mm

T Thickness

N/A 14.2 mm

D Drop

N/A 51.8 mm

Flange Dash Size

N/A 12

Weight Per Each

N/A 1.12 lb

Type

N/A Flange

Angle

N/A 67.5 º