GENERAL APPLICATIONS
- Agriculture
- Chemicals
- Construction
- Material handling
- Petroleum
- Aluminum; ASTM B85 Grade 383
- Rubber seals - Help prevent leakage.
- Interchangeability - Part C & E conform to Mil Spec A-A-59326.
- Versatile - Suitable for use with other PVC and Rubber Hoses.
Unit of Measure
General Applications
General Applications |
N/A
|
Features and Advantages
Features and Advantages |
N/A
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 2 in |
PSI Rating at 70ºF |
N/A 250 psi |
ASTM Specification |
N/A B85 Grade 383 |
Weight Each |
N/A 0.98 lb |
Standard Carton |
N/A 40 |
Package Type |
N/A Each |
Type |
N/A Female Coupler x Hose Shank |
Style |
N/A Part C |
Material |
N/A Aluminum |
End Type A |
N/A Female Coupler |
End Type B |
N/A Hose Shank |



