Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

GENERAL APPLICATIONS
  • Agriculture
  • Chemicals
  • Construction
  • Material handling
  • Petroleum
CONSTRUCTION
    Aluminum; ASTM B85 Grade 383
FEATURES AND ADVANTAGES
  • Rubber seals - Help prevent leakage.
  • Interchangeability - Part C & E conform to Mil Spec A-A-59326.
  • Versatile - Suitable for use with other PVC and Rubber Hoses.
Unit of Measure

General Applications

General Applications

N/A
  • Agriculture
  • Chemicals
  • Construction
  • Material handling
  • Petroleum

Aluminum

Aluminium

N/A ASTM B85 Grade 383

Features and Advantages

Features and Advantages

N/A
  • Rubber seals - Help prevent leakage.
  • Interchangeability - Part C & E conform to Mil Spec A-A-59326.
  • Versatile - Suitable for use with other PVC and Rubber Hoses.

Specifications

Size

N/A 1 1/2 in

PSI Rating at 70°F

N/A 250 psi

ASTM Specification

N/A B85 Grade 383

Weight Each

N/A 0.44 lb

Standard Carton

N/A 40

Package Type

N/A Each

Type

N/A Male Coupler x Hose Shank

Style

N/A Part E

End Type A

N/A Male Coupler

End Type B

N/A Hose Shank

Material

N/A Aluminum