Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 10

Hose ID Size

N/A 5/8 in15.9 mm

Q Flange

N/A 1.63 in41.3 mm

C Cut-Off Factor

N/A 47.0 mm

D Drop

N/A 55.0 mm

Max WP

N/A 6000 psi

Weight Per Each

N/A 0.64 lb

Type

N/A 90º O-Ring Flange SAE J518 Code 62 Interlock

Connection Type

N/A Flange

Bend Angle

N/A 90 º