Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

Q Flange

N/A 2.50 in63.5 mm

C Cut-Off Factor

N/A 106 mm

Max WP

N/A 6000 psi

Weight Per Each

N/A 3.11 lb

Type

N/A Interlock Inserts

Industry Standards/Certifications

N/A SAE J518