Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Auxiliary air systems
  • Trailer air brake systems
  • Truck, bus and commercial vehicle air brake systems

Construction

Construction

N/A Specially designed polyester compounds

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 200 ºF93 ºC

Features and Advantages

Features and Advantages

N/A
  • Superior Flexibility - Highly engineered polyester material exhibits improved flexibility versus traditional nylon tubing.
  • Excellent Resistance - Excellent resistance to abrasion, gasoline, diesel fuel, road salt and deicing compounds.
  • Industry Leading Impact Strength and Vibration Cracking Resistance - Engineered formulation retains its flexibility and resists impact cracking in both high heat and sub-zero cold weather conditions; providing longer service life than traditional nylon tubing.
  • Exceeds Industry Performance Standards - Far surpasses traditional nylon tubing for heat aging and heated oil aging, while retaining its superior performance and flexibility over lower temperatures than traditional nylon tubing.
  • Easy Installation - Greater flexibility allows for easier installation reducing time, effort and installer fatigue.
  • Weather Resistant - Heat and light stabilized for superior UV resistance and long service life. Resists the cracking that can result from damaging UV light.

Compliances

Compliances

N/A
  • Meets and exceeds DOT FMVSS 106
  • Meets and exceeds performance requirements of SAE J844

Nominal Specifications

Size Code

N/A 10

Color

N/A Yellow

Nominal OD

N/A 5/8 in

Nominal ID

N/A 0.441 in

Nominal Wall

N/A 0.094 in

Min. Burst Pressure at 70 ºF (20 ºC)

N/A 900 psi

Min. Bend Radius at 70 ºF (20 ºC)

N/A 3.0 in

Standard Lengths (Coil)

N/A 100 ft

Package Weight (Coil)

N/A 8.8 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A DOT Air Brake Tubing

Style

N/A Reinforced Air Brake Tubing - Type B