Unit of Measure
General Applications
|
Construction
|
Maximum Service Temperature
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
General Applications
Applications |
N/A
|
Construction
Construction |
N/A A single strip of galvanized or 304 stainless steel wound into a interlocked metal hose, with or without packing materials. |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
Series |
N/A HTS4150 |
Material |
N/A 304 Stainless Steel |
Wall Thickness |
N/A 0.0150 in |
Hose Size I.D. |
N/A 7 1/4 in |
Min. Inside Bend Radius |
N/A 23.75 in |
Weight |
N/A 3.30 lbs/ft |



